Altium Designer Pick and Place Locations
C:\Users\HeunJ\Desktop\RT\EVAL_BUP_XXX\EVAL_BUP_15N_1\Eval Boards\Design\Radiation Tolerant Eval Board\Final Design Files\FabricationOutput\Pick Place\Pick Place for EVAL1_BUP_15N(06N)(EVAL1_BUP_15N).txt

========================================================================================================================
File Design Information:

Date:       29/08/24
Time:       09:47
Revision:   Not in VersionControl
Variant:    EVAL1_BUP_15N
Units used: mil

Designator Comment                                                                                  Layer    Footprint                     Center-X(mil) Center-Y(mil) Rotation Description                                                                                                                        
J3         "2.54mm 2 pin Jumper"                                                                    TopLayer Jumper_2P_Sullins_0_MFG       -37549.504    -38143.071    0        "Jumper - Shunt 1x2_0.100 SP, TH Gold"                                                                                             
C12        100nF                                                                                    TopLayer CAPC1608X90N                  5324.803      1318.898      180      "CAP / CERA / 100nF / 50V / 5% / X7R (EIA) / -55C to 125C / 0603(1608) / SMD / -"                                                
X17        22-28-4033                                                                               TopLayer HDRV3W66P254_1X3_762X249X838B 5452.756      1505.906      0        "2.54mm Pitch KK Header, Breakaway, Vertical, 3 Circuits, 0.38m Gold Selective Plating, Mating Pin Length 6.09mm"                 
X16        ""                                                                                       TopLayer Oscilloscope_TP               5984.252      1250.000      90       ""                                                                                                                                 
X15        ""                                                                                       TopLayer Oscilloscope_TP               6003.937      2135.827      270      ""                                                                                                                                 
X14        ""                                                                                       TopLayer Oscilloscope_TP               5049.212      1415.748      90       ""                                                                                                                                 
X13        ""                                                                                       TopLayer Oscilloscope_TP               5056.913      2667.323      270      ""                                                                                                                                 
X12        5011                                                                                     TopLayer CON-THT-TP-5011               5305.118      3107.244      0        "PC Test Point-Multipurpose THT, Black"                                                                                            
X11        5010                                                                                     TopLayer CON-THT-TP-5010               5068.898      3107.244      0        "PC Test Point-Multipurpose THT, Red"                                                                                              
R3         1.6R                                                                                     TopLayer RESC3225X60N                  4301.181      1742.126      90       "RES / STD / 1.6R / 500mW / 1% / 100ppm/K / -55C to 155C / 1210(3225) / SMD / -"                                                 
C11        3.3nF                                                                                    TopLayer CAPC2013X145N                 4301.181      1594.488      90       "CAP / CERA / 3.3nF / 250V / 5% / U2J (EIA) / -55C to 125C / 0805(2012) / SMD / -"                                               
X10        "Test Point"                                                                             TopLayer Oscilloscope_TP               4429.134      1721.457      90       ""                                                                                                                                 
X8         282836-2                                                                                 TopLayer CON-TER-THT-282836-2          3710.630      3267.716      270      "Terminal Block PCB Mount, 2 Pin"                                                                                                  
X6         282836-2                                                                                 TopLayer CON-TER-THT-282836-2          3710.630      1397.638      270      "Terminal Block PCB Mount, 2 Pin"                                                                                                  
X9         282836-2                                                                                 TopLayer CON-TER-THT-282836-2          3710.630      2047.244      270      "Terminal Block PCB Mount, 2 Pin"                                                                                                  
X5         282836-2                                                                                 TopLayer CON-TER-THT-282836-2          3710.630      2687.008      270      "Terminal Block PCB Mount, 2 Pin"                                                                                                  
X7         5011                                                                                     TopLayer CON-THT-TP-5011               6427.165      2411.417      0        "PC Test Point-Multipurpose THT, Black"                                                                                            
X4         5011                                                                                     TopLayer CON-THT-TP-5011               5836.614      1781.496      0        "PC Test Point-Multipurpose THT, Black"                                                                                            
X3         5010                                                                                     TopLayer CON-THT-TP-5010               6446.850      3474.409      0        "PC Test Point-Multipurpose THT, Red"                                                                                              
X2         5012                                                                                     TopLayer CON-THT-TP-5012               6141.732      1240.157      0        "PC Test Point-Multipurpose THT, White"                                                                                            
X1         5012                                                                                     TopLayer CON-THT-TP-5012               6141.732      2155.512      0        "PC Test Point-Multipurpose THT, White"                                                                                            
R2         1k                                                                                       TopLayer RES-SMD-PCAN0805E1001BST5     6141.732      2765.748      0        "RES / STD / 1k / 1W / 0.1% / 25ppm/K / -55C to 155C / 0805(2012) / SMD / -"                                                     
MP4        9434                                                                                     TopLayer SCREW_M3.5X6.25_9434          3602.362      935.039       0        "6-32, Binding Head Screw, Nylon 6/6"                                                                                              
MP3        9434                                                                                     TopLayer SCREW_M3.5X6.25_9434          3602.362      3795.596      0        "6-32, Binding Head Screw, Nylon 6/6"                                                                                              
MP2        9434                                                                                     TopLayer SCREW_M3.5X6.25_9434          6702.756      3809.055      0        "6-32, Binding Head Screw, Nylon 6/6"                                                                                              
MP1        9434                                                                                     TopLayer SCREW_M3.5X6.25_9434          6692.913      935.039       0        "6-32, Binding Head Screw, Nylon 6/6"                                                                                              
D3         Green/5V                                                                                 TopLayer LEDSC160X80X65-2N             5981.906      2765.748      0        "SMD LED, Green, 576.5nm"                                                                                                          
J1         "2.54mm 2 pin Jumper"                                                                    TopLayer JUMPER_2P_SULLINS_0_MFG       -37549.504    -38143.071    180      "Jumper - Shunt 1x2_0.100 SP, TH Gold"                                                                                             
R1         100k                                                                                     TopLayer POT-SMD-3224W                 5305.118      1151.575      270      "RES / VAR / 100k / 250mW / 10% / 100ppm/K / -65C to 150C /  3 pin, 3.5 mm L X 4.8 mm W X 5.55 mm H Body / SMD / -"              
H2         "2.54mm Pitch KK header, Breakaway, Vertical, 2 Circuits, 0.38um Gold Selective Plating" TopLayer CON-M-THT-22-28-4023          6190.945      1437.008      180      "2.54mm Pitch KK header, Breakaway, Vertical, 2 Circuits, 0.38um Gold Selective Plating"                                           
J2         "2.54mm 2 pin Jumper"                                                                    TopLayer JUMPER_2P_SULLINS_0_MFG       -37549.504    -38143.071    180      "Jumper - Shunt 1x2_0.100 SP, TH Gold"                                                                                             
H1         "2.54mm Pitch KK header, Breakaway, Vertical, 2 Circuits, 0.38um Gold Selective Plating" TopLayer CON-M-THT-22-28-4023          6192.519      1938.976      180      "2.54mm Pitch KK header, Breakaway, Vertical, 2 Circuits, 0.38um Gold Selective Plating"                                           
B_Jack2    "PCB Banana Jack"                                                                        TopLayer CON-F-TH-575-6                6673.228      2657.480      0        "PCB Banana Jack"                                                                                                                  
B_Jack1    "PCB Banana Jack"                                                                        TopLayer CON-F-TH-575-6                6673.228      3188.976      0        "PCB Banana Jack"                                                                                                                  
RVS        "RES 0R 0603"                                                                            TopLayer 0603R                         4985.727      2217.224      180      "RES SMD 0R 0603"                                                                                                                  
U1         2ED21844S06J                                                                             TopLayer SOIC127P600X172-14N           5226.378      2027.559      90       "Half-bridge high voltage, high speed power MOSFET and IGBT driver"                                                                
C6         "CAP SMT 100nF 250V X7R 1206"                                                            TopLayer CC1206                        4862.205      2991.127      90       "CAP / CERA / 100nF / 250V / 10% / X7R (EIA) / -55C to 125C /1206(3216) / SMD / Q200"                                            
C5         "CAP SMT 100nF 250V X7R 1206"                                                            TopLayer CC1206                        4980.315      2903.543      0        "CAP / CERA / 100nF / 250V / 10% / X7R (EIA) / -55C to 125C /1206(3216) / SMD / Q200"                                            
C8         "CAP SMT 10nF 250V X7R 0805"                                                             TopLayer CC0805                        4783.465      2982.283      270      "CAP / CERA / 10nF / 250V / 10% / X7R (EIA) / -55C to 125C /0805(2012) / SMD / Q200"                                             
C7         "CAP SMT 10nF 250V X7R 0805"                                                             TopLayer CC0805                        4714.567      2982.771      270      "CAP / CERA / 10nF / 250V / 10% / X7R (EIA) / -55C to 125C /0805(2012) / SMD / Q200"                                             
C4         "CAP SMT 100nF 250V X7R 1206"                                                            TopLayer CC1206                        4635.827      2991.127      90       "CAP / CERA / 100nF / 250V / 10% / X7R (EIA) / -55C to 125C /1206(3216) / SMD / Q200"                                            
SMA2       "SMA Right Angle, Jack - 50Ohm"                                                          TopLayer CON-THT-JACK-SMA-J-P-X-RA-TH1 6673.228      1348.425      90       "SMA Right Angle, Jack - 50Ohm"                                                                                                    
SMA1       "SMA Right Angle, Jack - 50Ohm"                                                          TopLayer CON-THT-JACK-SMA-J-P-X-RA-TH1 6673.228      1930.693      90       "SMA Right Angle, Jack - 50Ohm"                                                                                                    
Rg4        "RES 0R 0603"                                                                            TopLayer 0603R                         5054.414      1665.945      180      "RES SMD 0R 0603"                                                                                                                  
Rg3        "RES 4.99ohm 1% 0603"                                                                    TopLayer 0603R                         5054.414      1721.457      180      "RES SMT 4.99ohm 1% 0603 50ppm 1/10W"                                                                                              
Rg2        "RES 0R 0603"                                                                            TopLayer 0603R                         5041.054      2401.575      180      "RES SMD 0R 0603"                                                                                                                  
Rg1        "RES 4.99ohm 1% 0603"                                                                    TopLayer 0603R                         5042.976      2342.520      180      "RES SMT 4.99ohm 1% 0603 50ppm 1/10W"                                                                                              
R8         "RES 0R 0603"                                                                            TopLayer 0603R                         5659.449      1062.992      90       DNP                                                                                                                                
Q2         "Radiation Tolerant N-Channel"                                                           TopLayer TO254P1524X457-3N             4773.622      1727.362      90       "MOSFET, N-Channel, Enhancement, Body Diode, Pin 1 Gate, 2 Drain, 3 Source, 3 Pins"                                                
Q1         "Radiation Tolerant N-Channel"                                                           TopLayer TO254P1524X457-3N             4773.622      2455.709      90       "MOSFET, N-Channel, Enhancement, Body Diode, Pin 1 Gate, 2 Drain, 3 Source, 3 Pins"                                                
E2         ""                                                                                       TopLayer FIDUCIAL                      6437.008      846.457       0        "Fiducial Mark"                                                                                                                    
E1         ""                                                                                       TopLayer FIDUCIAL                      3818.898      3681.102      0        "Fiducial Mark"                                                                                                                    
D2         "Schottky Diode 30V 10A SOD323"                                                          TopLayer SOD2513X110N-V                5206.693      1712.598      270      "Medium Power AF Schottky Diode"                                                                                                   
D1         "Schottky Diode 30V 10A SOD323"                                                          TopLayer SOD2513X110N-V                5144.267      2342.520      90       "Medium Power AF Schottky Diode"                                                                                                   
Cboot      CAP_SMT_2.2uF_25V_X5R_0603                                                               TopLayer CAPC1608X90N                  5088.409      2217.224      0        "CAP / CERA / 2.2uF / 25V / 10% / X5R (EIA) / -55C to 85C / 0603(1608) / SMD / -"                                                
C19        "CAP SMT 1uF 50V X7R 0805"                                                               TopLayer CAPC2013X135N                 5620.079      1879.921      90       "CAP / CERA / 1uF / 50V / 10% / X7R (EIA) / -55C to 125C / 0805(2012) / SMD / -"                                                 
C9         "CAP SMT 1uF 50V X7R 0805"                                                               TopLayer CAPC2013X135N                 6417.323      3198.819      270      "CAP / CERA / 1uF / 50V / 10% / X7R (EIA) / -55C to 125C / 0805(2012) / SMD / -"                                                 
C21        "CAP SMT 100nF 50V X7R 0805"                                                             TopLayer CAPC2013X135N                 6328.740      3198.819      270      "CAP / CERA / 100nF / 50V / 5% / X7R (EIA) / -55C to 125C / 0805(2012) / SMD / -"                                                
C20        "CAP SMT 100nF 50V X7R 0805"                                                             TopLayer CAPC2013X135N                 5531.496      1879.921      90       "CAP / CERA / 100nF / 50V / 5% / X7R (EIA) / -55C to 125C / 0805(2012) / SMD / -"                                                
C3         "Cap SMT 1uF 250V X7R"                                                                   TopLayer CC2225                        4438.976      2988.189      90       "1uF 250V X7R 10% 2225"                                                                                                            
C2         "Cap SMT 1uF 250V X7R"                                                                   TopLayer CC2225                        4143.701      2988.189      90       "1uF 250V X7R 10% 2225"                                                                                                            
C1         100uF                                                                                    TopLayer CAPPRD750W80D1625H2700B       4301.181      3612.205      90       "CAP / ELCO / 100uF / 250V / 20% / Aluminiumelectrolytic / -25C to 105C / 7.50mm C X 0.80mm W 16.25mm Dia X 27.00mm H / THT / -"